Product specifications
Characteristic | Value |
|---|---|
| Actuation type | Hydraulic pilot operated |
| Brand | Vickers by Danfoss |
| Build type | Spring centered |
| Design Series | 20 Series |
| Fluid cleanliness | 17/15/12 micron |
| Fluid compatibility | Antiwear hydraulic oils and non alkyl-based Phosphate Esters |
| Interface | ISO4401-07/NFPA D07/CETOP 7/NG16 |
| Maximum pressure bar | 350 |
| Maximum pressure PSI | 5000 |
| Metering | Meter in / meter out |
| Model Code 1 | KDG5V733C130N65EXMUH120 |
| On board electronics | No |
| Performance | Standard |
| Spool Type | Bleed A and B to T |
| Stage | Single stage |
| Valve mount type | Subplate |
| Valve Type | Proportional directional |
| Working temp max C | 70 |
| Working temp max F | 158 |
| Working temp min C | -20 |
| Working temp min F | -4 |