Product specifications
Characteristic | Value |
|---|---|
| Color | Transparent |
| Construction | 1 Wire Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.74 |
| Inside diameter (mm) | 19.00 |
| Outside diameter (inch) | 1.02 |
| Outside diameter (mm) | 26.00 |
| Series | BOSPHORUS |
| Tube material | Polyvinyl chloride (PVC) |