Product specifications
Characteristic | Value | Description |
|---|---|---|
| Fitting angle shape 1 | S | Straight |
| Fitting angle shape 2 | S | Straight |
| Fitting end size 1 | 40 | Size 40 |
| Fitting end size 2 | 40 | Size 40 |
| Fittings end type 1 | FL | SAE Flange Code 61 |
| Fittings end type 2 | FL | SAE Flange Code 61 |
| HA cleaning level | L | 0.8mm max. Particle Size |
| HA cleaning process | CPG | One air blowout and one projectile clean |
| Hose Series | FC619 SERIES | FC619 Series |
| Hose size | 40 | Size 40 |
| Legacy fitting part number 1 | FC8153-4040S | |
| Legacy fitting part number 2 | FC8153-4040S | |
| Overall length IN | 41.0 | |
| Overall length MM | 1041 |