DTD018D(1.5T-57) PLATFORM 2T[BK]-product-details

DTD018D(1.5T-57) PLATFORM 2T[BK]

12021001


Tools

Product specifications

Characteristic
Value
Description
A B main port size01BSPP 3/8
Anti cavitation1built in
Danfoss track typeDTDDanfoss Track Device (motor+gear box)
Design codeAFirst version
Device mounting1Standard
Displacement (1st 2nd)018D18.4 9 cm3/r
Gear ratio04342.6 two stage
Gearbox mounting1Standard
Identification1Standard nameplate (Danfoss)
Motor mounting1Standard
Motor shaft1Standard
Paint1Standard: black
Parking brake setting0514.7 bar (213 psi)
Relief valve setting00None
Special requirement00None
Two speed setting30171 bar pilot 32 bar