Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 02 | BSPP 1/2 |
| Anti cavitation | 0 | None |
| Application | EXCAVATOR | Excavator |
| Brand | DANFOSS | Danfoss |
| Compliances | REACH | REACH |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 047A | 46.6 27.5 cm3/r (2.84 1.68 in3/r) |
| Gear ratio | 053 | 53.7 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Paint | 5 | Primer + gray |
| Parking brake setting | 03 | 8.8 bar (128 psi) |
| Relief valve setting | 13 | 294bar (4267psi) 40lpm (10.6gp |
| Special requirement | 00 | None |
| Two speed setting | 18 | 162bar (2347psi) pilot 34bar (498psi) |