Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.710 | |
| A dimension MM | 170.434 | |
| Angle shape | STRAIGHT | Straight |
| Catalog Item | 1F40461-1612AB | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 5.060 | |
| Hose cut off factor MM | 128.524 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.560 | |
| Inside diameter MM | 14.224 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | SPIRAL SINGLE SKIVE | Spiral Single Skive |