Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.960 | |
| A dimension MM | 176.784 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 87391-24-24H81XZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.188 | |
| Drop dimension MM | 80.97 | |
| End connection torque | 117-134 LB-FT(159-182 NM) | 117-134 lb-ft(159-182 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.283 | |
| Hose cut off factor MM | 108.800 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 31.979 | |
| Product height in | 3.188 | |
| Product height mm | 80.975 | |
| Product length in | 6.960 | |
| Product length mm | 176.784 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.712 | |
| Product width mm | 43.485 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
