Product specifications
Characteristic | Value | Description |
|---|---|---|
| Design code | C | Third |
| Displacement | 12 | 12.3 cm3/r [0.70 in3/r] |
| Identification | 0 | None |
| Inlet port | BD | .3125"-18 unc-2b, 39.70 [1.56] pcd, dia 19.0 [0.75], flanged ports - 2 bolts breaded tube |
| Input shaft | 14 | Taper 1:8 on dia 16.66 [0.65], .4375-20 unf-2a, woodruff key 3.1 x dia 15.7 [0.12x dia 0.62], shaft ext 39.7 [1.56] |
| Mounitng | AL | Custom 4 bolt, 88.9 [3.49] pilot dia. 9.0 [0.35] dia holes on 123.0 [4.84] x 82.6 [3.25] dist |
| Outlet port | BC | .250-20 unc-2b, 30.2 [1.19] pcd, dia 13.5 [0.53], flanged ports – 2 bolts breaded tube |
| PAINT | AA | None |
| Product | GD | External gear pump |
| Rotation | R | Right handed cw |
| Size | 5 | Frame size |
| Special features | 00 | None |
| Unit type | S | Single |