Product specifications
Characteristic | Value | Description |
|---|---|---|
| A B main port size | 01 | BSPP 3/8 |
| Anti cavitation | 1 | built in |
| Danfoss track type | DTD | Danfoss Track Device (motor+gear box) |
| Design code | A | First version |
| Device mounting | 1 | Standard |
| Displacement (1st 2nd) | 018D | 18.4 9 cm3/r |
| Gear ratio | 034 | 34.6 two stage |
| Gearbox mounting | 1 | Standard |
| Identification | 1 | Standard nameplate (Danfoss) |
| Motor mounting | 1 | Standard |
| Motor shaft | 1 | Standard |
| Paint | 1 | Standard: black |
| Parking brake setting | 05 | 14.7 bar (213 psi) |
| Relief valve setting | 00 | None |
| Special requirement | 00 | None |
| Two speed setting | 30 | 171 bar pilot 32 bar |