Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | DANFOSS | Danfoss |
| Catalog Item | FF4514-3232-568 | |
| Complete connector | YES | Yes |
| Drop dimension IN | 4.271 | |
| Drop dimension MM | 108.50 | |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End type 1 | MALE 1179-2 BSPP TYPE E (L) | Male 1179-2 BSPP type E (light duty) |
| End type 2 | MALE BARB | Male barb |
| Hex size 1 IN | 2.560 | |
| Hex size 1 MM | 65.000 | |
| Hex size 2 IN | 2.950 | |
| Hex size 2 MM | 75.000 | |
| Item type | ADAPTER-ELBOW | Adapter-elbow |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product serial name | FF4514 | FF4514 |
| Seal material | ETHYLENE PROPYLENE (EPDM) | Ethylene propylene (EPDM) |
| Special requirement | EPR | EPR |
| Thread size 1 | G 2 | G 2 |
| Working pressure bar | 10.00 | |
| Working pressure psi | 145.00 | |
| Working temp max C | 65 | |
| Working temp min C | 3 |
