Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.712 | |
| A dimension MM | 43.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26711-05-04SVX | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -5 | -5 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.610 | |
| Hose cut off factor MM | 15.494 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 3.988 | |
| Product height in | 0.433 | |
| Product height mm | 10.998 | |
| Product length in | 1.712 | |
| Product length mm | 43.485 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.433 | |
| Product width mm | 10.998 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
