Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.649 | |
| A dimension MM | 16.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End connection hex size IN | 0.680 | |
| End connection hex size MM | 17.462 | |
| End size 1 | -5 | -5 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 0.437 | |
| Inside diameter MM | 11.100 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 0.649 | |
| Product length mm | 16.485 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Thread size 1 | 1/2-20 UNF | 1/2-20 UNF |