Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.870 | |
| A dimension MM | 47.498 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26711-06-08SVX | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.629 | |
| Hose cut off factor MM | 15.977 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 9.982 | |
| Product height in | 0.720 | |
| Product height mm | 18.288 | |
| Product length in | 1.870 | |
| Product length mm | 47.498 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.720 | |
| Product width mm | 18.288 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
