Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.303 | |
| A dimension MM | 58.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 26711-10-12SV | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -10 | -10 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.787 | |
| Hose cut off factor MM | 19.990 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.472 | |
| Inside diameter MM | 11.989 | |
| Product height in | 0.953 | |
| Product height mm | 24.200 | |
| Product length in | 2.303 | |
| Product length mm | 58.496 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 0.953 | |
| Product width mm | 24.200 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
