Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.023 | |
| A dimension MM | 26.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End connection hex size IN | 1.438 | |
| End connection hex size MM | 36.513 | |
| End size 1 | -14 | -14 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 1.090 | |
| Inside diameter MM | 27.686 | |
| Product height in | 1.417 | |
| Product height mm | 35.992 | |
| Product length in | 1.023 | |
| Product length mm | 25.984 | |
| Product material | 316L STAINLESS STEEL | 316L Stainless steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |