MDL241AB01AA0C0000000AB12B, MDL241AB01AA0C0000000AB12B-product-details

MDL241AB01AA0C0000000AB12B, MDL241AB01AA0C0000000AB12B

12024755

Model code: MDL241AB01AA0C0000000AB12B


Tools

Product specifications

Characteristic
Value
Description
AccessoriesNone
Design codeTwo
Displacement395 cm3/r [24.1 in3/r]
Model Code 1MDL241AB01AA0C0000000AB12B
Mounting type6 s p83 b106 h14 pl3
Output shaft typeStr 1.5in straight key
ProductMotor
Seal optionsStandard
SeriesDelta series