Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Ply Pes Fab,St W,Lpes,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 10.00 |
| Inside diameter (mm) | 254.00 |
| Outside diameter (inch) | 11.02 |
| Outside diameter (mm) | 280.00 |
| Series | PARARUB SDC Mat.Hand Sp Cv |
| Tube material | Natural rubber (NR) |