Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Natural rubber (NR) |
Inside diameter (inch) | 5.00 |
Inside diameter (mm) | 127.00 |
Outside diameter (inch) | 5.63 |
Outside diameter (mm) | 143.00 |
Tube material | Natural rubber (NR) |
Characteristic | Value |
---|---|
Color | Black |
Cover material | Natural rubber (NR) |
Inside diameter (inch) | 5.00 |
Inside diameter (mm) | 127.00 |
Outside diameter (inch) | 5.63 |
Outside diameter (mm) | 143.00 |
Tube material | Natural rubber (NR) |