Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
12025140
DNM-EHS001-16 GREY 25x38.5
12025140
Alternate part number: MLY
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Boston by Danfoss
Color
Gray
Cover material
EPDM
Inside diameter (inch)
0.98
Inside diameter (mm)
25.00
Outside diameter (inch)
1.52
Outside diameter (mm)
38.50
Tube material
EPDM