Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 0.965 | |
| A dimension MM | 24.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End connection hex size IN | 1.960 | |
| End connection hex size MM | 50.006 | |
| End size 1 | -45 | -45 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 1.507 | |
| Inside diameter MM | 38.278 | |
| Product height in | 1.969 | |
| Product height mm | 50.000 | |
| Product length in | 0.964 | |
| Product length mm | 24.486 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.969 | |
| Product width mm | 50.000 | |
| Thread size 1 | M45X2 | M45x2 |
