Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.161 | |
| A dimension MM | 29.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| End connection hex size IN | 1.960 | |
| End connection hex size MM | 50.006 | |
| End size 1 | -20 | -20 |
| Finish plating | PASSIVATE | Passivate |
| Inside diameter IN | 1.515 | |
| Inside diameter MM | 38.481 | |
| Product height in | 1.969 | |
| Product height mm | 50.000 | |
| Product length in | 1.161 | |
| Product length mm | 29.489 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.969 | |
| Product width mm | 50.000 | |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |