Product specifications
Characteristic | Value |
|---|---|
| Color | Green |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | EPDM |
| Inside diameter (inch) | 1.26 |
| Inside diameter (mm) | 32.00 |
| Outside diameter (inch) | 1.73 |
| Outside diameter (mm) | 44.00 |
| Series | RAKI-10 SDFC Food Ct |
| Tube material | UHMW |