Product specifications
Characteristic | Value |
|---|---|
| Color | Green |
| Cover material | EPDM |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.56 |
| Outside diameter (mm) | 65.00 |
| Series | RAKI-10 SDFC Food Ct |
| Tube material | UHMW |
Characteristic | Value |
|---|---|
| Color | Green |
| Cover material | EPDM |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.56 |
| Outside diameter (mm) | 65.00 |
| Series | RAKI-10 SDFC Food Ct |
| Tube material | UHMW |