Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Natural Rubber Blend(NR Blend) |
Inside diameter (inch) | 2.00 |
Inside diameter (mm) | 50.80 |
Outside diameter (inch) | 3.15 |
Outside diameter (mm) | 80.00 |
Tube material | UHMW |