Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | FF4514-2024-568 |
| Complete connector | Yes |
| Drop dimension IN | 4 |
| Drop dimension MM | 105 |
| End size 1 | -20 |
| End size 2 | -24 |
| End type 1 | Male 1179-2 BSPP type E (light duty) |
| End type 2 | Male barb |
| Hex size 1 IN | 2.559 |
| Hex size 1 MM | 65.000 |
| Hex size 2 IN | 2.756 |
| Hex size 2 MM | 70.000 |
| Item type | Adapter-elbow |
| Product material | 304 Stainless steel |
| Product serial name | FF4514 |
| Seal material | Ethylene propylene (EPDM) |
| Special requirement | EPR |
| Thread size 1 | G 1 1/4 |
| Working pressure bar | 10.00 |
| Working pressure psi | 145.00 |
| Working temp max C | 65 |
| Working temp min C | 3 |
