Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.874 | |
| A dimension MM | 73.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.141 | |
| Drop dimension MM | 28.98 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.633 | |
| Hose cut off factor MM | 41.478 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 9.982 | |
| Product height in | 1.141 | |
| Product height mm | 28.981 | |
| Product length in | 2.874 | |
| Product length mm | 73.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.767 | |
| Product width mm | 19.482 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
