Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 69 | |
| Burst pressure (psi) | 1001 | |
| Catalog Item | H28505-300R | |
| Color | TRANSPARENT | Transparent |
| Compliances | FDA APPROVED | FDA Approved |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.31 | |
| Inside diameter (mm) | 8.10 | |
| Outside diameter (inch) | 0.51 | |
| Outside diameter (mm) | 13.08 | |
| Series | H285 SERIES | H285 Series |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 17 | |
| Working pressure max (psi) | 247 | |
| Working temperature max (C) | 66 | |
| Working temperature max (F) | 150.8 | |
| Working temperature min (C) | 0 | |
| Working temperature min (F) | 32.0 |
