Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 21 | |
| Burst pressure (psi) | 305 | |
| Color | TRANSPARENT | Transparent |
| Compliances | FDA APPROVED | FDA Approved |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | TRANSPARENT | Transparent |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 2.03 | |
| Inside diameter (mm) | 51.60 | |
| Outside diameter (inch) | 2.45 | |
| Outside diameter (mm) | 62.40 | |
| SERIES | H285 SERIES | H285 Series |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 5 | |
| Working pressure max (psi) | 73 | |
| Working temperature max (C) | 66 | |
| Working temperature max (F) | 150.8 | |
| Working temperature min (C) | 0 | |
| Working temperature min (F) | 32.0 |
