Danfoss logo
POLAR SF  (black_withgrey spiral)  5"-product-details

POLAR SF (black_withgrey spiral) 5"

12026430

Alternate part number: TS31127007


Tools

Product specifications

Characteristic
Value
ColorGray
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)5.00
Inside diameter (mm)127.00
Outside diameter (inch)5.59
Outside diameter (mm)142.20
Tube materialPolyvinyl chloride (PVC)