Product specifications
Characteristic | Value |
---|---|
Color | Gray |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 3.54 |
Inside diameter (mm) | 90.00 |
Outside diameter (inch) | 4.08 |
Outside diameter (mm) | 103.80 |
Tube material | Polyvinyl chloride (PVC) |
Characteristic | Value |
---|---|
Color | Gray |
Cover material | Polyvinyl chloride (PVC) |
Inside diameter (inch) | 3.54 |
Inside diameter (mm) | 90.00 |
Outside diameter (inch) | 4.08 |
Outside diameter (mm) | 103.80 |
Tube material | Polyvinyl chloride (PVC) |