Danfoss logo
POLAR SF  (black_withgrey spiral)  6"-product-details

POLAR SF (black_withgrey spiral) 6"

12026441

Alternate part number: TS31152009


Tools

Product specifications

Characteristic
Value
ColorGray
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.63
Outside diameter (mm)168.60
Tube materialPolyvinyl chloride (PVC)