Product specifications
Characteristic | Value |
|---|---|
| Color | Gray |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 4.33 |
| Inside diameter (mm) | 110.00 |
| Outside diameter (inch) | 4.89 |
| Outside diameter (mm) | 124.40 |
| Series | KNIDOS/LC |
| Tube material | Polyvinyl chloride (PVC) |