Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 1.970 |
| Bend radius min (mm) | 50.000 |
| Brand | Aeroquip by Danfoss |
| Burst pressure (bar) | 42 |
| Burst pressure (psi) | 600 |
| Color | Blue |
| Conductivity | Non-conductive |
| Construction | 2 Ply braid |
| Cover material | EPDM |
| Cover_style | Smooth |
| Cover_type | Extruded |
| Factory_crimp | No |
| Impulse cycle (cycles) | 10000 |
| Inner_tube_color | Black |
| Inner_tube_type | Extruded |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.40 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 16.00 |
| Package form | Bulk |
| Qualified hose fittings | 100 B |
| Reinforcement material | PVA |
| Series | EHW194TW Series |
| Size | -4 |
| Tube material | EPDM |
| Working pressure max (bar) | 11 |
| Working pressure max (psi) | 150 |
| Working temperature max (C) | 140 |
| Working temperature max (F) | 284.0 |
| Working temperature min (C) | -10 |
| Working temperature min (F) | -40.0 |
