Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | AF | .4375-20 UNF-2B load sensing SAE o-ring port |
| Cylinder relief valve setting | 00 | None |
| Design code | A | A - First design |
| Displacement | 05 | 100 cm3/r [6.1 in3/r] |
| Flow amplification | P | 2.00:1.00 with manual steering |
| Fluid type | A | Refer to Danfoss Technical bulletin 3-401 |
| Identification | 0R | Barcode, Danfoss product number on nameplate |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 1 | 190 bar [2755 lbf/in2] |
| Input torque | 4 | Neutral low |
| Load circuit | A | Non-load reaction |
| Mechanical interface | A | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | A | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | C | Load sensing, dynamic signal |
| Nominal flow rating | 4 | 37 L / min [10.00 gal/min] Q-AMP |
| P,T,L, and R port size | J | 4X .750-16 UNF-2B SAE o-ring port |
| Paint and packaging | 1 | Black paint |
| Port face threads | B | 2-M12X1.75 |
| Product Series | ASL | ASL |
| Return pressure rating | A | 21 bar [300 lbf/ in2] maximum |
| Special features | AD | Gerotor for low noise |
| Unit type | A | Standard |
| Valve options | 10 | Anti-cavitation valve, inlet check valve, manual steering check valve |