Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 1 Pvc Spiral |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.25 |
| Inside diameter (mm) | 31.80 |
| Outside diameter (inch) | 1.57 |
| Outside diameter (mm) | 40.00 |
| Series | LAGINA |
| Tube material | Polyvinyl chloride (PVC) |