Danfoss logo
SMARTFLEX-BLACK  110 mm-product-details

SMARTFLEX-BLACK 110 mm

12027187

Alternate part number: TS20110007


Tools

Product specifications

Characteristic
Value
ColorBlack
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.33
Inside diameter (mm)110.00
Outside diameter (inch)4.88
Outside diameter (mm)124.20
SeriesLAGINA
Tube materialPolyvinyl chloride (PVC)