Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Application | GROUND SUPPORT EQUIPMENT | Ground support equipment |
| Bend radius min (inch) | 12.000 | |
| Bend radius min (mm) | 305.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Burst pressure (bar) | 1100 | |
| Burst pressure (psi) | 16000 | |
| Color | BLACK | Black |
| Compliances | SAE 100R12 | SAE 100R12 |
| Construction | 4 WIRE SPIRAL | 4 Wire Spiral |
| Cover material | EPDM | EPDM |
| Impulse cycle (cycles) | 200000 | |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Lay line style | INK TRANSFER | Ink transfer |
| Outside diameter (inch) | 1.49 | |
| Outside diameter (mm) | 37.90 | |
| Package form | BULK | Bulk |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Qualified hose fittings | 4S/6S | 4S/6S |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| SERIES | FC636 SERIES | FC636 Series |
| Size | -16 | -16 |
| Tube material | EPDM | EPDM |
| Working pressure max (bar) | 275 | |
| Working pressure max (psi) | 4000 | |
| Working temperature max (C) | 79 | |
| Working temperature max (F) | 175.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |
