Product specifications
Characteristic | Value |
|---|---|
| Color | White |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.71 |
| Inside diameter (mm) | 43.50 |
| Outside diameter (inch) | 2.00 |
| Outside diameter (mm) | 50.00 |
| Series | TERMESSOS |
| Tube material | Polyvinyl chloride (PVC) |