Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | BOSTON BY DANFOSS | Boston by Danfoss |
| Burst pressure (bar) | 82 | |
| Burst pressure (psi) | 1189 | |
| Color | YELLOW | Yellow |
| Compliances | AS2660 | AS2660 |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Inner_tube_color | BLACK | Black |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 1.57 | |
| Inside diameter (mm) | 40.00 | |
| Outside diameter (inch) | 1.94 | |
| Outside diameter (mm) | 49.50 | |
| Series | EHT480 SERIES | EHT480 Series |
| Tube material | POLYVINYL CHLORIDE (PVC) | Polyvinyl chloride (PVC) |
| Working pressure max (bar) | 21 | |
| Working pressure max (psi) | 305 | |
| Working temperature max (C) | 0 | |
| Working temperature max (F) | 32.0 | |
| Working temperature min (C) | 0 | |
| Working temperature min (F) | 32.0 |