Product specifications
Characteristic | Value |
|---|---|
| Color | Blue |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.50 |
| Inside diameter (mm) | 12.70 |
| Outside diameter (inch) | 0.82 |
| Outside diameter (mm) | 21.00 |
| Series | JAVA |
| Tube material | Polyvinyl chloride (PVC) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |