Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Construction | 2 PLY RYN FAB,ST WIRE,CU | 2 Ply Ryn Fab,St Wire,Cu |
| Cover material | ETHYLENE ACRYLIC RUBBER (AEM) | Ethylene Acrylic Rubber (AEM) |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Outside diameter (inch) | 1.69 | |
| Outside diameter (mm) | 43.00 | |
| Series | EHK009 SERIES | EHK009 SERIES |
| Tube material | ETHYLENE ACRYLIC RUBBER (AEM) | Ethylene Acrylic Rubber (AEM) |