Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE 100R7 |
| Construction | 2 Textile Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.25 |
| Inside diameter (mm) | 6.50 |
| Outside diameter (inch) | 0.46 |
| Outside diameter (mm) | 11.80 |
| Series | SELPAINT HD SAE 100 R7 |
| Tube material | Polyamide (PA) |