Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Polyethylene (PE) |
| Inside diameter (inch) | 0.78 |
| Inside diameter (mm) | 20.00 |
| Outside diameter (inch) | 1.00 |
| Outside diameter (mm) | 25.00 |
| Series | SPIRAL GUARDS |
| Tube material | Polyethylene (PE) |