KNIDOS C   6"-product-details

KNIDOS C 6"

12029510

Alternate part number: TS32152009


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorGreen
Construction1 Pvc Spiral
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)6.00
Inside diameter (mm)152.00
Outside diameter (inch)6.66
Outside diameter (mm)169.40
SeriesKNIDOS/C
Tube materialPolyvinyl chloride (PVC)