Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE J2064 Type A |
| Construction | 1 Textile Braid |
| Cover material | EPDM |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.61 |
| Outside diameter (mm) | 15.50 |
| Series | SEL KLIMA TYPE A |
| Tube material | Bromobutyl Rubber (BIIR) |