Danfoss logo
4450-0300-200 EPDM 3"-product-details

4450-0300-200 EPDM 3"

12029656

Alternate part number: M145075152


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialEPDM
Inside diameter (inch)3.00
Inside diameter (mm)76.20
Outside diameter (inch)3.50
Outside diameter (mm)89.00
Tube materialEPDM