Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | SAE J2064 Type B |
| Construction | 1 Wire Braid |
| Cover material | EPDM |
| Inside diameter (inch) | 0.87 |
| Inside diameter (mm) | 22.20 |
| Outside diameter (inch) | 1.22 |
| Outside diameter (mm) | 31.20 |
| Series | SEL KLIMA TYPE B |
| Tube material | Chlorobutyl (CIIR) |