Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 1202X2 | |
| End size 1 | -2 | -2 |
| End type 1 | FEMALE COMPRESSION | Female compression |
| Hex size 1 IN | 0.438 | |
| Hex size 1 MM | 11.1 | |
| Item type | NUT | Nut |
| Product height in | 0.438 | |
| Product height mm | 11.113 | |
| Product length in | 0.250 | |
| Product length mm | 6.350 | |
| Product material | BRASS | Brass |
| Product serial name | 1202 | 1202 |
| Product width in | 0.438 | |
| Product width mm | 11.113 | |
| Thread sealant | NO | No |
| Thread size 1 | 5/16-24 UNF | 5/16-24 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315816 |
| Proposition 65 | Cancer and Reproductive Harm |