Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories | 00 | None |
| Brake Release Port Dimension | n/a | |
| Brand | DANFOSS | Danfoss |
| Case flow options | 03 | .4375-20 UNF-2B SAE o-ring port with check valve |
| Check valve function | Yes | |
| CUSTOMER IDENTIFICATION | 00 | None |
| Design code | 01 | |
| Design code | A | First (standard) |
| Displacement | 205 | 205.5 cm3/r [12.54 in3/r] |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 204.7 [12.49] | |
| Geroler options | 0 | Standard |
| Hydraulic valve function | None | |
| Low pressure relief | 0 | None |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | MC4205AE09AC0300000000000AB00A | |
| Motor function | Standard | |
| Motor Series | XL4 Series | |
| Motor Size | 205 | |
| Motor type | Wheel | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 139.7 x 81.8, 165.1, 14.3 [5.50 x 3.22, 6.50, 0.56] | |
| Mounting flange type | 4 Bolt - Wheel | |
| Mounting type | AE | Wheel, 4 bolt; 139.70 [5.500] pilot DIA.14.27[.562]DIA. holes on 165.10 [6.500] DIA. bolt circle. |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Output shaft type | 09 | Output shaft - 41.28 [1.625] DIA. tapered with 11.112 [.4375] SQ x 31.75[1.250] straight key, 1.250-18UNEF-2A thread with slottedhex nut |
| Packaging | Single pack | |
| Paint information | Painted, Black | |
| Paint packaging | AB | Black |
| Painted | Yes | |
| Port type | AC | 1.0625-12 UN-2B SAE o-ring ports -staggered ports |
| Pressure flow option | 00 | None |
| Product | M | Motor |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | Z331-32 | |
| Seal options | 0 | Standard |
| Sensor | None | |
| Series | C4 | Jining 4000 series |
| Shaft dimension | Dia. 1 5/8 inch, 1:8, 1 1/4 - 18 UNEF-2A thread in shaft end | |
| Shaft Key | Square key, 7/16 x 1 1/4 inch | |
| Shaft Seal | NBR - Standard | |
| Special assembly instructions | 00 | None |
| Special Features Assembly | Standard | |
| Special features hardware | 00 | None |
| Valve system | Disc valve with valve drive |