Product specifications
Characteristic | Value | Description |
|---|---|---|
| Accessories | 00 | None |
| Brake Release Port Dimension | n/a | |
| Brand | DANFOSS | Danfoss |
| Case flow options | 03 | .4375-20 UNF-2B SAE o-ring port with check valve |
| Check valve function | Yes | |
| CUSTOMER IDENTIFICATION | 00 | None |
| Design code | 01 | |
| Design code | A | First (standard) |
| Displacement | 495 | 492.6 cm3/r [30.06 in3/r] |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Dust seal | Standard | |
| Front bearing type | Tapered roller bearing | |
| Geometric displacement [cm3/r [in3/r]] | 491.4 [29.99] | |
| Geroler options | 0 | Standard |
| Hydraulic valve function | None | |
| Low pressure relief | 0 | None |
| Main port dimension | 1 1/16 - 12 UN-2B SAE O-Ring port | |
| Main port style | Sideport - staggered | |
| Main port thread type | UN / UNF | |
| Model Code | MC4495AB02AC0300000000000AB00A | |
| Motor function | Standard | |
| Motor Series | XL4 Series | |
| Motor Size | 495 | |
| Motor type | Standard | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 10.4, 127.0, 14.7 [4.00 x 0.41, 5.00, 0.58] SAE B | |
| Mounting flange type | 4 Bolt - Square | |
| Mounting type | AB | Standard, 4 bolt: 101.60 [4.000] pilot DIA. 14.7 [.58] slots on 127.00 [5.000] DIA. bolt circle. (SAE B) |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Output shaft type | 02 | 31.75 [1.250] DIA. flat root side fit, 14 tooth, 12/24 DP 30 DEG. involute spline, 38.1 [1.50] minimum full spline length, with.375-16UNC-2B threadin end |
| Packaging | Single pack | |
| Paint information | Painted, Black | |
| Paint packaging | AB | Black |
| Painted | Yes | |
| Port type | AC | 1.0625-12 UN-2B SAE o-ring ports -staggered ports |
| Pressure flow option | 00 | None |
| Product | M | Motor |
| Rear bearing type | Tapered roller bearing | |
| Seal Kit | Z331-32 | |
| Seal options | 0 | Standard |
| Sensor | None | |
| Series | C4 | Jining 4000 series |
| Shaft dimension | Dia. 1 1/4 inch, 14T, 3/8 - 16 UNC-2B thread in shaft end | |
| Shaft Key | n/a | |
| Shaft Seal | NBR - Standard | |
| Shaft type | Splined | |
| Special assembly instructions | 00 | None |
| Special Features Assembly | Standard | |
| Special features hardware | 00 | None |
| Valve system | Disc valve with valve drive |